IESNA:LM-63-2002
[TEST]P1055666
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S775D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1627
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1170 1160 1153.4 1144.5 1131.2 1114.5 1094.6 1072.4 1045.8 1017
984.8 951.5 916 877.2 839.5 799.6 759.7 717.5 675.4 633.2
588.9 546.7 502.4 461.3 417 374.8 331.6 288.3 242.9 199.6
158.6 122 85.4 52.1 22.2 3.3 0
1170 1174.4 1165.6 1152.2 1133.4 1106.8 1076.8 1042.5 1003.6 962.6
918.3 870.6 821.8 768.5 715.3 662.1 607.7 553.4 499 444.7
392.6 340.5 290.6 239.5 194.1 151.9 112 81 61 43.3
26.6 15.5 8.9 5.5 3.3 1.1 0
1170 1162.2 1148.9 1124.5 1090.1 1050.2 1002.5 948.2 887.2 822.9
753 684.3 616.6 546.7 481.3 418.1 358.2 301.6 247.3 199.6
156.4 122 102 84.3 66.5 51 37.7 28.8 22.2 16.6
12.2 8.9 6.7 4.4 3.3 1.1 0
1170 1163.3 1144.5 1110.1 1064.6 1008.1 943.8 871.7 791.8 709.8
627.7 550.1 474.7 404.8 340.5 283.9 228.5 181.9 145.3 125.3
106.5 87.6 71 55.4 43.3 34.4 27.7 22.2 17.7 14.4
11.1 8.9 6.7 4.4 3.3 1.1 0
1170 1163.3 1145.6 1107.9 1055.8 991.4 921.6 845.1 755.2 668.7
587.8 509 432.5 362.6 302.8 241.8 193 154.2 134.2 114.2
95.4 77.6 62.1 48.8 38.8 31.1 25.5 21.1 16.6 13.3
10 7.8 5.5 4.4 2.2 1.1 0
